Accelerating Innovation

9002300L0-L04-01 – BLE LDS “Bud” Antenna Evaluation Board

Antenna Type: Evaluation Board
Technology: Wi-Fi, BLE, Bluetooth, Matter, Zigbee
Frequency: 2400 – 2485 MHz
Peak Gain: Off-Ground = 1.6dBi
On-Ground = 1.4dBi
Average Efficiency: Off-Ground = 44%
On-Ground = 38%
Size (mm): 40.0 x 40.0
Mounting: Connector
Evaluation Board P/N: 9002300L0-L04-01
Associated Antenna P/N: 9002300L0-L04
SKU: 9002300L0-L04-01 Category:

Description

KYOCERA AVXs’ 9002300L0-L04 is an innovative – one of its kind on-board BLE antenna optimized for applications spanning 2.4 – 2.485 GHz. This antenna is available for on-ground and off-ground solutions.

This antenna is manufactured using Laser Direct Structuring (LDS) technology. The LDS technology is a revolutionary approach offering a streamlined and efficient process for creating complex 3D circuits on a myriad of substrates. LDS technology is ideal when more curves are needed or less 3D volume is available.

This innovative antenna is characterized by its phase stability that remains the same in all directions around the antenna.

For more information about KYOCERA AVX Antennas, visit our antenna portfolio or contact our technical support team.