Accelerating Innovation

9003379 – Dual-Feed GPS L1/L5 Stacked Patch Antenna

Antenna Type: Internal (On Board)
Technology: GPS
Band: L1 / L5
Frequency: 1164-1189 MHz / 1563-1587 MHz
Peak Gain: 1164-1189 MHz = 5.0 dBi
1563-1587 MHz = 5.2 dBi
Average Efficiency: 1164-1189 MHz = 58%
1563-1587 MHz = 73%
Size (mm): 33.0 x 33.0 x 9.5
Weight (grams): 26.6
Mounting: Adhesive
Antenna P/N: 9003379
SKU: 9003379 Category:

Description

KYOCERA AVX series of GPS Ceramic Patch Antennas deliver on the key needs of device designers for higher functionality and performance in IoT designs. These innovative antennas provide compelling advantages for GPS.

9003379 is a Dual-Feed ceramic stacked patch Antenna covering GPS (L1/L5) with Elliptical Polarization.

For more information about KYOCERA AVX Antennas, visit our antenna portfolio or contact our technical support team.