AVX Extends its Portfolio of High-Performance, Low-Pass Integrated Thin Film Filters With Six New 8W, 1206 Chip-Size Solutions Spanning 700MHz to 3.8GHz

The new low-profile 1206 LP Series filters deliver excellent high-frequency performance with low insertion loss & extremely sharp attenuation in a wide range of high-frequency wireless applications

FOUNTAIN INN, S.C. (January 30, 2018) – AVX Corporation, a leading manufacturer and supplier of passive components, interconnects, sensors, and control solutions, has extended its portfolio of high-performance, low-pass integrated thin film (ITF) filters with the release of six new 8W LP Series filters in miniature 1206 chip sizes with low maximum height profiles of 0.97mm. Based on proven thin film multilayer technology, the new SMD filters deliver excellent high-frequency performance with low insertion loss and extremely sharp attenuation in wireless applications with frequencies spanning 700MHz to 3.8GHz, including: military and mobile communications systems, wireless large area networks (LANs), global positioning systems, vehicle location systems, and satellite television receivers. The new 8W LP Series ITF SMD filters also feature a rugged construction designed for reliable automatic assembly, allow installers to visually inspect the solder fillet after mounting, and provide a higher-power complement to AVX’s existing 3W LGA-terminated 1206 LP Series offering.

“Our new 8W, high-performance, low-pass ITF filters provide RF design engineers with peak performance and top quality in a miniature 1206 chip size with a low, submillimeter height profile especially designed for use on the smaller and more crowded PCBs used to enable next-generation wireless electronics,” said Larry Eisenberger, principal technical marketing engineer at AVX.

Measuring just 3.08mm (±0.1mm) x 1.6mm (±0.1mm) x 0.87mm (±0.1mm) (L x W x H), the new 1206 LP Series ITF filters are rated for 8W continuous power and operating and storage temperatures spanning -40°C to +85°C, and are currently available in six standard frequencies: 700MHz, 860MHz, 3.2GHz, 3.5GHz, 3.6GHz, and 3.8GHz, with intermediate frequencies within the 700MHz to 3.8GHz range available upon request. The series exhibits characteristic impedance of 50Ω, features lead-free nickel/solder (Sn100) coated terminations for RoHS compliance, and is compatible with automatic soldering technologies, including: reflow, wave soldering, vapor phase, and manual. LP Series filters are 100% tested for electrical parameters and both visual and mechanical characteristics, and are shipped on tape and reel in standard quantities of 100, 500, 1,000 and 2,000 pieces. Lead-time for the series is currently 10 weeks.

For more information about AVX’s new 8W, 1206 chip-size LP Series high-performance, low-pass ITF SMD filters for high-frequency wireless applications spanning 700MHz to 3.8GHz, please click product button below to access the product datasheet and AVX’s RF Microwave/Thin Film Products catalog and to request a sample. For more information about AVX’s complementary LP Series filter offering, please visit http://www.avx.com/products/rfmicrowave/filters/thin-film-low-pass-filters/lp-series/. For all other inquiries, please visit www.avx.com, email inquiry@kyocera-avx.com, like them on Facebook https://www.facebook.com/avxcorp/, follow them on Twitter https://twitter.com/avxcorp, call 864-967-2150, or write to One AVX Boulevard, Fountain Inn, S.C. 29644.