Accelerating Innovation

1000146-11 – Wi-Fi 6E / Bluetooth Tri-Band Metal Embedded Antenna Evaluation Board

Antenna Type: Evaluation Board
Technology: Wi-Fi 6E / Bluetooth / WLAN / BLE / ZIGBEE
Band: 802.11 a/b/g/n/ac/ax
Frequency: 2400-2485 MHz / 3300-3800 MHz / 5150-5850 MHz / 5925-7125 MHz
Peak Gain: 2400-2485 MHz – 1.7 dBi
5150-5850 MHz – 4.1 dBi
5925-7125 MHz – 3.8 dBi
Efficiency: 2400-2485 MHz – 81%
5150-5850 MHz – 68%
5925-7125 MHz – 64%
Size (mm): 45.5 x 75.5
Mounting: SMT
Evaluation Board P/N: 1000146-11
Associated Antenna P/N: 1000146
SKU: 1000146-11 Category:

Description

The Stamped Metal series of Isolated Magnetic Dipole™ (IMD) antennas deliver on the key needs of device designers for higher functionality and performance in smaller/thinner designs. These innovative antennas provide compelling advantages for full WIFI tri-band enabled handheld devices, media players and other mobile devices.

Greater Flexibility

The first-in-class IMD technology enables you to develop concept designs that are more advanced and that deliver superior performance in reception critical applications. The 1000146 can also achieve CBRS/n78 performance with proper tuning and layout shown on Appendix 1.