Accelerating Innovation

58-9159 Series | Shorting Socket

Connector Type: Board to Board (BtB)
Technology: 2-Piece
# of Positions: 2
Current Rating 5A / Contact
Voltage Rating: 125 VAC (RMS) or DC Equivalent
Operating Temperature: -40°C to +125°C
Industries: Automotive, Lighting, Industrial, IoT, Consumer, Transportation / Commercial Vehicles
Certifications:
SKU: 58-9159-100 Category:

Description

Overview:

58-9159 Series | Shorting Socket

The 9159 series of Board-to-Board interconnect system allows two PCBs to be mated end-to-end creating strips of LED lighting. Designed specifically for the unique Solid State Lighting (SSL) market requiring coplanar (horizontal-to-horizontal) PCB mating with a 5 Amp current rating in the smallest package available. The 2 position shorting socket was designed to plug onto the last PCB in the lighting strip to short the two contacts together, closing the electrical loop. Just as the cabled plug brings power and signals onto the light strip, the shorting socket completes the circuit while maintaining a single board design.

For more information about KYOCERA AVX Connectors, visit our connector portfolio or contact our technical support team.

Features & Benefits:
Features & Benefits:
  • Mates to the standard plug connector: does not require a new connector
  • Integral latching mechanism: Provides positive attachment to the plug
  • Gold plated BeCu spring contacts: reliability for harsh environments
  • Available in white: supports SSL market preferences
Typical Applications:
Typical Applications:
  • Coplanar PCB mating in SSL products
  • LED linear lighting strips

P/N Information

KYOCERA AVX Parametric Search Tool

Quickly & Accurately Select the Right Part Based on Key Attributes

With intuitive, drop-down filtered search and selection, KYOCERA AVX's Component Search Tool allows users to narrow search criteria quickly and efficiently based on available product attributes. Immediately access complete part number details, datasheets and available inventory with every search result. Choose the initial product, category and type to find products based on your specific criteria.

Begin Search

3D Model

Resources

Catalogs
Literature