Accelerating Innovation

9176-650 Series | Single Tine SMT IDC Connectors (18-24 AWG)

Connector Type: Wire to Board (WtB)
Technology: Insulation Displacement (IDC)
# of Positions: 1
Current Rating 5A-9A (Depending on Wire Gauge)
Voltage Rating: 600 VAC
Operating Temperature: -40°C to +125°C
Industries: Automotive, Medical, Lighting, Industrial, IoT, Consumer, Transportation / Commercial Vehicles
Certifications:
SKU: 9176-650 Category:

Description

Overview:

9176-650 Series | Single Tine SMT IDC Connectors (18-24 AWG)

This single contact version of the proven 9176 family of connectors offers a lower cost solution to the market with only a 10% reduction in current rating. The SMT footprint is backward compatible with the standard dual contact configurations; offers all the same wire gauges and termination benefits of the integrated cap and provides a 10% height reduction.

For more information about KYOCERA AVX Connectors, visit our connector portfolio or contact our technical support team.

Features & Benefits:
Features & Benefits:
  • IDC contact provides a gas-tight connection to the PCB for long term reliability
  • Plastic cap retains the contact in position prior to automatic placement, then acts as the assembly tool to terminate the wires; no special tooling
  • Tested to automotive levels on shock, vibration and temperature cycling for reliability
  • Identical contact and footprint pattern to the existing 9176 for full backward compatibility and functionality
  • The IDC contact reduces the total applied cost versus solder or crimp processes
  • Connectors are available in two configurations for maximum flexibility: End and Through Wire
Typical Applications:
Typical Applications:
  • Machine Controls: motors, drives, solenoids, sensors, fans and pumps
  • Commercial Buildings: controls, security, fire and sensors
  • Smart Grid: meters, breakers and panels
  • SSL/LED: bulbs, fixtures, signage and streetlights
Video:
Video:

P/N Information

KYOCERA AVX Parametric Search Tool

Quickly & Accurately Select the Right Part Based on Key Attributes

With intuitive, drop-down filtered search and selection, KYOCERA AVX's Component Search Tool allows users to narrow search criteria quickly and efficiently based on available product attributes. Immediately access complete part number details, datasheets and available inventory with every search result. Choose the initial product, category and type to find products based on your specific criteria.

Begin Search

3D Model

Resources

Catalogs
Application Notes