Accelerating Innovation

58-9296 Series | Poke-Home Connectors – Single Vertical Top Entry 18 AWG Solid

Connector Type: Wire to Board (WtB)
Technology: Poke-Home
# of Positions: 1
Current Rating 8A
Voltage Rating: 600 VAC
Operating Temperature: -40°C to +125°C
Industries: Lighting, Industrial, IoT, Consumer, Transportation / Commercial Vehicles
Certifications:
SKU: 58-9296 Category:

Description

Overview:

58-9296 Series | Poke-Home Connectors – Single Vertical Top Entry 18 AWG Solid

Vertical poke-home connectors were introduced into the market a few years ago to provide a reliable, yet cost effective discrete wire-to-board termination in perpendicular applications. Designed to connect the gap between inconsistent hand soldering of wires and costly 2-piece connector systems, these connectors are available in a range of positions and configurations while accepting 18 to 26 AWG solid or stranded wires.

This latest connector was developed specifically to support the high volume 18 AWG wire applications used in power supply, LED driver and industrial control products where PCB space is limited. This new 9296 connector offers a robust single beam contact which securely captures and retains the wire in a 23% smaller package size.

For more information about KYOCERA AVX Connectors, visit our connector portfolio or contact our technical support team.

Features & Benefits:
Features & Benefits:
  • Pre-Plated phosphor bronze contact material provides excellent spring performance with high fatigue and corrosion resistance
  • The single stamped and formed box contact maximizes board attachment and wire capture strength
  • Tight tolerance and wire insulation stop helps to prevent potting from flowing into the connector during encapsulation processes
  • Integral molded in flange provides a generous vacuum pick-up point for automated SMT placement
Typical Applications:
Typical Applications:
  • Replace inconsistent hand soldered perpendicular wire terminations onto PCB’s in:
    – Power Supplies
    – LED Drivers
    – Industrial/Motor Controls
  • Replace hard soldering of wire to a PCB
  • Replace costly 2-Piece header and receptacle products

P/N Information

KYOCERA AVX Parametric Search Tool

Quickly & Accurately Select the Right Part Based on Key Attributes

With intuitive, drop-down filtered search and selection, KYOCERA AVX's Component Search Tool allows users to narrow search criteria quickly and efficiently based on available product attributes. Immediately access complete part number details, datasheets and available inventory with every search result. Choose the initial product, category and type to find products based on your specific criteria.

Begin Search

3D Model

Resources

Catalogs