Accelerating Innovation

6780-000 Series | IP20 T1 Industrial Single-Pair Ethernet (SPE) Connectors

Connector Type: Ethernet
Technology: Single-Pair Ethernet (SPE)
# of Positions: 2
Current Rating 4A
Voltage Rating: 60 VDC
Operating Temperature: -40°C to +85°C
Certifications: IEC 63171-6
Industries: Industrial, IoT, Transportation / Commercial Vehicles
SKU: 6780 Category:

Description

Overview:

6780-000 Series | IP20 T1 Industrial Single-Pair Ethernet (SPE) Connectors

As the Industrial Ethernet market continues to grow, the market continues to look for smaller and faster connectors to fit their needs. In turn, this has driven single pair Ethernet to the forefront of discussion. Single Pair Ethernet (SPE) describes the transmission of Ethernet over only one pair of twisted copper wires. In addition to data transmission via Ethernet, SPE also enables a simultaneous power supply of terminal devices via PoDL – Power over Data Line. Previously, this required two pairs for Fast Ethernet (100MB) and four pairs for Gigabit Ethernet.

In addition to space and weight savings with less wire, SPE transmits 1 GBit/s only up to a distance of 40 meters. KYOCERA AVX is a part of the SPE Industrial Partner Network and will offer SPE products to meet the customer and market needs while meeting the standards according to IEC 63171-6 and IEEE 802.3 etc.

New Single Pair Ethernet (SPE) Connectors are bringing numerous benefits to industrial markets:

  • Simplified Ethernet connection for continuous communication from the control computer to the sensor
  • Transmission speeds from 10Mbit/s to 1GBit/s
  • Power supply and better reliability of terminal devices through Power over Data Line (PoDL) or hybrid
  • Transmission ranges up to 1000 meters
  • Simplified connectors and cabling saves space and weight
  • Time savings when setting up, maintaining and operating industrial networks
  • Replacement of analog interfaces, bus systems and other proprietary field level systems
  • Reduced complexity of automation networks

For more information about KYOCERA AVX Connectors, visit our connector portfolio or contact our technical support team.

Features & Benefits:
Features & Benefits:
  • Improved performance over one single twisted pair of wires
  • Simplified networks, eliminated gateways
  • Industry standard acc. IEC 63171-6
  • Transmission speeds from 10Mbit/s to 1GBit/s
  • Transmission ranges up to 1000 meters
  • Reliable cold welded KYOCERA AVX IDC technology for signal wires for simple assembly process and easier automation of cabling process
  • SMT solder tails for signal wires connection to the PCB
Typical Applications:
Typical Applications:
  • Robotics
  • Automation
  • Sensor & Actuator Networks
  • Control & Monitoring Cameras
  • Smart Grid
  • Traffic Control
  • Transportation Smart Monitoring
  • Product Notes: refer to 210-01-253
  • Application Notes: refer to 210-01-254

P/N Information

P/N Information | 6780 Series

KYOCERA AVX Parametric Search Tool

Quickly & Accurately Select the Right Part Based on Key Attributes

With intuitive, drop-down filtered search and selection, KYOCERA AVX's Component Search Tool allows users to narrow search criteria quickly and efficiently based on available product attributes. Immediately access complete part number details, datasheets and available inventory with every search result. Choose the initial product, category and type to find products based on your specific criteria.

Begin Search

3D Models

Single-pair Ethernet (SPE) Connector – IP20 Jack


Single-pair Ethernet (SPE) Connector – IP20 Plug


Single-pair Ethernet (SPE) Wire-to-Wire Coupler

Resources

Fast Facts
Technical Articles / White Papers
FAQ’s

Question: What wire size can SPE connector terminate to?
Answer: KYOCERA AVX connectors can accommodate industrial data cable from 18 to 28AWG.

Question: Is there an IPx7 option available?
Answer: Coming next are M8 Hybrid and M12 SPE Connectors, which are rated IP65/67

Question: Can KYOCERA AVX offer custom solutions?
Answer: KYOCERA AVX offers customizable and flexible solutions for your specific application(s).