Accelerating Innovation

6214 Series | 0.5mm Pitch

Connector Type: FPC / FFC
Technology: Fine Pitch
# of Positions: 6-40
Current Rating AC/DC 0.4A
Voltage Rating: AC/DC 50V
Operating Temperature: -40°C to +85°C
Industries: Automotive, Medical, Industrial, IoT, Consumer, Transportation / Commercial Vehicles, Data / Telecom, Mobile Devices, Military / Aerospace
SKU: 6214 Category:

Description

Overview:

6214 Series | 0.5mm Pitch

FPC/FFC connectors provided by Kyocera are narrow-pitches and low-profile connectors contributing to space-saving that are optimum for compact telecommunication apparatus and products supporting equipment requiring high-speed data transmission , and a wide variety of product types featuring convenient one-touch locking function (flip-type locking), sliding ZIF or inexpensive type of Non-ZIF and etc. are provided for achieving customers’ requests.

For more information about KYOCERA AVX Connectors, visit our connector portfolio or contact our technical support team.

Features & Benefits:
Features & Benefits:
  • Contact Material: Copper alloy
  • Insulator Material: Heat-resistant plastic
  • Operating Temperature Range: -40 to +85°C
Typical Applications:
Typical Applications:
  • Industrial Equipment
  • Power supplies
  • Laptop

P/N Information

KYOCERA AVX Parametric Search Tool

Quickly & Accurately Select the Right Part Based on Key Attributes

With intuitive, drop-down filtered search and selection, KYOCERA AVX's Component Search Tool allows users to narrow search criteria quickly and efficiently based on available product attributes. Immediately access complete part number details, datasheets and available inventory with every search result. Choose the initial product, category and type to find products based on your specific criteria.

Begin Search

3D Model

Resources

For More Detailed Information