Accelerating Innovation

9296-000 Series | Single Horizontal Poke-Home Contacts (12-28 AWG)

Connector Type: Wire to Board
Technology: Poke-Home
# of Positions: 1
Current Rating 6A-20A (Depends on Wire Gauge)
Voltage Rating: 300V (Based on Placement Distance)
Operating Temperature: -40°C to +125°C
Industries: Lighting, Industrial, IoT, Consumer, Transportation / Commercial Vehicles
Certifications:
SKU: 9296-000 Category:

Description

Overview:

9296-000 Series | Single Horizontal Poke-Home Contacts (12-28 AWG)

The widespread market adaptation of the STRIPT™ contact systems continue to drive new product developments. The 70-9296 series of dual beam, boxed contacts provide a simple, yet reliable wire-to-board alternative to full sized 1pc and 2pc connector solutions. Contacts are SMT onto the PCB, then either solid or stranded wires can be stripped to length and inserted into the contact. Contacts are designed with dual beam high force contacts to maximize wire retention. Integral wire guides and stop assures proper positioning of the wire.

In this round of product expansion, the 2.5mm has been added to offer a new size when trying to maximize AWG and keep the smallest profile contact available is size critical applications. Additionally, this contact has been designed without a wire stop to facilitate solid pin insertion capabilities for board-to-board and module-to-module applications.
(see BTB Jumper product page for 109296001xxx906).

For more information about KYOCERA AVX Connectors, visit our connector portfolio or contact our technical support team.

Features & Benefits:
Features & Benefits:
  • Dual Beam box contact provides maximum mechanical stability and wire retention
  • Tape and reel packaged for automated SMT placement
  • Staged current rating based on AWG, maximum is 20A (12AWG)
  • 2.5mm without wire stop allows for variable PCB mating tolerances in linear BTB applications
Typical Applications:
Typical Applications:
  • Industrial/Ruggedized Wire-to-Board applications
  • Replace hard soldering of wire to a PCB
  • Linear Board-to-Board capabilities with 109296001xxx906 jumpers
Video:
Video:

Product Overview

Please accept YouTube cookies to play this video. By accepting you will be accessing content from YouTube, a service provided by an external third party.

YouTube privacy policy

If you accept this notice, your choice will be saved and the page will refresh.

Horizontal Poke-Home Contact 70-9296-00X Series

Please accept YouTube cookies to play this video. By accepting you will be accessing content from YouTube, a service provided by an external third party.

YouTube privacy policy

If you accept this notice, your choice will be saved and the page will refresh.

Low Profile Horizontal Poke-Home Contact 70-9296-017 Series

Please accept YouTube cookies to play this video. By accepting you will be accessing content from YouTube, a service provided by an external third party.

YouTube privacy policy

If you accept this notice, your choice will be saved and the page will refresh.

Industrial Connectors Overview

Please accept YouTube cookies to play this video. By accepting you will be accessing content from YouTube, a service provided by an external third party.

YouTube privacy policy

If you accept this notice, your choice will be saved and the page will refresh.

P/N Information

KYOCERA AVX Parametric Search Tool

Quickly & Accurately Select the Right Part Based on Key Attributes

With intuitive, drop-down filtered search and selection, KYOCERA AVX's Component Search Tool allows users to narrow search criteria quickly and efficiently based on available product attributes. Immediately access complete part number details, datasheets and available inventory with every search result. Choose the initial product, category and type to find products based on your specific criteria.

Begin Search

3D Model

Resources

Catalogs
Application Notes