Accelerating Innovation

6892 Series | 0.5mm Pitch

Connector Type: FPC / FFC
Technology: Fine Pitch
# of Positions: 30-68
Current Rating DC 0.5A
Voltage Rating: DC 50V
Operating Temperature: -??40C to +105°C
Industries: Automotive, Medical, Industrial, IoT, Consumer, Transportation / Commercial Vehicles, Data / Telecom, Mobile Devices, Military / Aerospace
SKU: 6892 Category:

Description

Overview:

6892 Series | 0.5mm Pitch

6892 Series connectors improved quality assurance (QA) checks – both visual and automated optical inspections (AOI) – to prevent misalignment.
This products feature heat resistance ranging from -40℃ to +125℃ and high-speed transmission capability that corresponds to V-by-One® HS*, the high-speed interfaces that reach up to 3.75Gbps

For more information about KYOCERA AVX Connectors, visit our connector portfolio or contact our technical support team.

Features & Benefits:
Features & Benefits:
  • Suitable for robotic insertion and contributes to improving the operating efficiency in the manufacturing process.
  • Operating temperatures ranging from -40°C to +105°C or +125°C are most suitable for automotive equipment.
  • Packaged in tape and reel: 2,000 pieces/reel
  • RoHS compliant
  • Contact Material: Copper alloy
  • Insulator Material: Heat-resistant plastic
Typical Applications:
Typical Applications:
  • Automobile (Driving/Safety Equipment)
  • Automobile(Infotainment)
  • Industrial Equipment
  • Power supplies
  • Gaming Equipment
Video:
Video:

P/N Information

KYOCERA AVX Parametric Search Tool

Quickly & Accurately Select the Right Part Based on Key Attributes

With intuitive, drop-down filtered search and selection, KYOCERA AVX's Component Search Tool allows users to narrow search criteria quickly and efficiently based on available product attributes. Immediately access complete part number details, datasheets and available inventory with every search result. Choose the initial product, category and type to find products based on your specific criteria.

Begin Search

3D Model

Resources

For More Detailed Information