Accelerating Innovation

9177-600 Series | Single Thru Hole IDC Contact (12-18 AWG)

Connector Type: Wire to Board (WtB)
Technology: Insulation Displacement (IDC)
# of Positions: 1
Current Rating 15A
Voltage Rating: 600 VAC
Operating Temperature: -40°C to +125°C
Industries: Automotive, Medical, Lighting, Industrial, IoT, Consumer, Transportation / Commercial Vehicles
SKU: 9177-600 Category:

Description

Overview:

9177-600 Series | Single Thru Hole IDC Contact (12-18 AWG)

The new 9177-600 family of contacts incorporates all of the above mentioned capabilities. From low cost single contacts to fully integrated capped contacts. The unique feature of the 600 series is the fact that it was developed for Plated Through Hole (PTH) termination to the PCB. This addresses the rugged power type boards that have to handle larger wire gauges up to 12AWG and 15 Amps per contact of current. The PTH option provides robust PCB attachment and high current capabilities to replace older technology connectors or in most cases soldering stripped wires directly to the PCB.

For more information about KYOCERA AVX Connectors, visit our connector portfolio or contact our technical support team.

Features & Benefits:
Features & Benefits:
  • IDC contact provides a “gas tight” wire termination to the PCB to meet harsh industrial environments
  • Simple, robust design offers a high performance solution to hand soldering large gauge wires to a PCB
  • A single contact an handle up to 15A for high current applications with wire replacement up to 3 times
  • The versatile family of IDC contact can accept 12-18AWG of stranded wires and can be tested for compliance with solid wires
Typical Applications:
Typical Applications:
  • Industrial pumps, motors and driver boards
  • Solar and alternative energy products
  • Commercial electrical equipment
Video:
Video:

P/N Information

P/N Information | 9177-600 Series

KYOCERA AVX Parametric Search Tool

Quickly & Accurately Select the Right Part Based on Key Attributes

With intuitive, drop-down filtered search and selection, KYOCERA AVX's Component Search Tool allows users to narrow search criteria quickly and efficiently based on available product attributes. Immediately access complete part number details, datasheets and available inventory with every search result. Choose the initial product, category and type to find products based on your specific criteria.

Begin Search

3D Model | Contact

3D Model | Cap

Resources

Catalogs