Accelerating Innovation

9176-700 Series | Capped IDC Connectors (18-24 AWG)

Connector Type: Wire to Board (WtB)
Technology: Insulation Displacement (IDC)
# of Positions: 1, 2, 3, 4, 5
Current Rating 10A / Contact (Depending on Wire Size)
Voltage Rating: Voltage Rating: 300 VAC (RMS) or DC equivalent
1-Way Voltage Rating: 600 VAC (RMS) or DC equivalent
Operating Temperature: -40°C to +125°C
Industries: Automotive, Medical, Lighting, Industrial, IoT, Consumer, Transportation / Commercial Vehicles
Certifications:
SKU: 9176-700 Category:

Description

Overview:

9176-700 Series | Capped IDC Connectors (18-24 AWG)

The market and applications for simple and reliable discrete Wire-to-Board connectors continue to evolve. KYOCERA AVX first introduced the 9176 series of surface mountable Insulation Displacement Connectors (IDC) in 2007. Developed for harsh industrial and automotive applications, these connectors have been used in hundreds of applications from today’s “Smart Meter” all the way down to a simple sensor termination to a PCB. Size and performance has been one of the key factors for selecting this connector in terminating 18-24AWG wires to a PCB.

The next generation of IDC connector moves beyond all of the technical and performance attributes to address the “User Friendliness” of the product. By changing the insulator from acting as a connector body and make it more like a contact carrier, the insulator becomes the wire location and insertion aid without any special tools. The wire is just inserted into the cap (no stripping required) and then pressed down to provide a secure “Gas Tight” termination. This configuration simplifies and cost reduces the entire wire termination process for connecting discrete wires to a PCB.

For more information about KYOCERA AVX Connectors, visit our connector portfolio or contact our technical support team.

Features & Benefits:
Features & Benefits:
  • IDC contact provides a gas-tight connection to the PCB for long term reliability
  • Plastic cap retains the contacts in position prior to automatic placement, then acts as the assembly tool to terminate the wires; no special tooling
  • Tested to automotive levels on shock, vibration and temperature cycling for reliability
  • Identical contact and footprint pattern to the existing 9176 for full backward compatibility and functionality
  • The IDC contact reduces the total applied cost versus solder or crimp processes
  • Connectors are available in two configurations for maximum flexibility; End and Through Wire
Typical Applications:
Typical Applications:
  • Connecting discrete wire components to a PCB
  • Bringing power and signals onto a PCB
  • Daisy chaining PCBs together to create a continuous string
Video:
Video:

P/N Information

KYOCERA AVX Parametric Search Tool

Quickly & Accurately Select the Right Part Based on Key Attributes

With intuitive, drop-down filtered search and selection, KYOCERA AVX's Component Search Tool allows users to narrow search criteria quickly and efficiently based on available product attributes. Immediately access complete part number details, datasheets and available inventory with every search result. Choose the initial product, category and type to find products based on your specific criteria.

Begin Search

3D Model

Resources

Catalogs
Application Notes