Accelerating Innovation

9296-100 Series | Poke-Home Contacts – Micro / Single Vertical

Connector Type: Wire to Board (WtB)
Technology: Poke-Home
# of Positions: 1
Current Rating 5A – 15A (Depending on Wire Gauge)
Voltage Rating: 300 VAC (RMS) or DC Equivalent; Based on Placement Distance
Operating Temperature: -40°C to +130°C
Industries: Lighting, Industrial, IoT, Consumer, Transportation / Commercial Vehicles
Certifications:
SKU: 9296-100 Category:

Description

Overview:

9296-100 | Poke-Home Contacts – Micro / Single Vertical

KYOCERA AVX continues to develop innovative connectors for the industrial electronics market that provide significant benefits over existing, outdated connector solutions. Our release of single vertical Wire-to-Board (WTB) contacts provide cost effective, yet robust discrete wire termination without the expense of an insulator and assembly costs. This family of top and bottom entry contacts compliments the existing vertical poke home connectors, providing a lower cost solution without jeopardizing performance.

These contacts support both solid and stranded wires ranging from 26AWG up to 18AWG and current ratings as high as 15 amps. Due to the mechanical stiffness of the small contact, 26AWG wired wires may need to be pre-tinned to facilitate insertion. These contacts provide both top and bottom entry for FR4 and metal core printed circuit boards.

For more information about KYOCERA AVX Connectors, visit our connector portfolio or contact our technical support team.

Features & Benefits:
Features & Benefits:
  • Dual Beam contact provides maximum mechanical stability and wire retention
  • Tape and reel packaged for automated SMT placement
  • Staged current rating based on AWG, maximum is 15A (18AWG)
  • Increased functionality with the single contact placement: multiple contacts and/or specific individual locations
  • Side wall version for improved wire guiding during insertion
Typical Applications:
Typical Applications:
  • Machine Controls: motors, drives, solenoids, sensors, fans and pumps
  • Commercial Buildings: controls, security, fire and sensors
  • Smart Grid: meters, breakers and panels
  • SSL/LED; bulbs, fixtures, signage and streetlights
  • Application notes: refer to 201-01-175
  • Specification notes: Refer to 201-01-161
Video:
Video:

P/N Information

KYOCERA AVX Parametric Search Tool

Quickly & Accurately Select the Right Part Based on Key Attributes

With intuitive, drop-down filtered search and selection, KYOCERA AVX's Component Search Tool allows users to narrow search criteria quickly and efficiently based on available product attributes. Immediately access complete part number details, datasheets and available inventory with every search result. Choose the initial product, category and type to find products based on your specific criteria.

Begin Search

3D Model

Resources

Catalogs
Application Notes