Accelerating Innovation

9002137 – Ultra-Small GPS / GLONASS / Beidou / Galileo Chip Antenna

Antenna Type: Internal (On Board)
Technology: GPS / GLONASS / BEIDOU / GALILEO
Band: L1 / G1 / B1 / E1
Frequency: 1559-1563 MHz / 1575 MHz / 1559-1591 MHz / 1593-1610 MHz
Peak Gain: Various Depending on Frequency – Refer to Datasheet
Average Efficiency: Various Depending on Frequency – Refer to Datasheet
Size (mm): 1.00 x 0.55 x 0.40
Weight (grams): < 0.001
Mounting: SMT
Antenna P/N: 9002137
Evaluation Board P/N: 9002137-05
+
-
SKU: 9002137 Category:

Description

KYOCERA AVX series of chip antennas deliver on the key needs of device designers for higher functionality and performance in smaller/thinner designs. These innovative antennas provide compelling advantages for GNSS-enabled handheld devices.

For more information about KYOCERA AVX Antennas, visit our antenna portfolio or contact our technical support team.