Accelerating Innovation

9003347-01 – UWB Patch Antenna Evaluation Board

Antenna Type: Evaluation Board
Technology: UWB
Frequency: 7750 – 8250 MHz
Peak Gain: 6.2 dBi
Efficiency: 58%
Size (mm): 40.0 x 40.0
Mounting: Connector
Evaluation Board P/N: 9003347-01
Associated Antenna P/N: 9003347
SKU: 9003347-01 Category:

Description

KYOCERA AVX series of Ceramic Patch Antennas deliver on the key needs of device designers for higher functionality and performance.

The 9003347 patch antenna has small form factor. It is very directional with a peak gain of 6.2 dBi.

Suitable for longer communication range with its strong signal transmission and reception. This UWB patch is ideal for tracking, precise indoor positioning and for secure access control.

For more information about KYOCERA AVX Antennas, visit our antenna portfolio or contact our technical support team.