Accelerating Innovation

9005868-01 – 2.4 GHz Corner Chip Antenna Evaluation Board

Antenna Type: Evaluation Board
Technology: Wi-Fi, BLE, Bluetooth, Matter, Zigbee
Frequency: 2400-2480MHz
Peak Gain: 4.0dBi
Average Efficiency: 72%
Size (mm): 52.00 X 10.00
Mounting: Connector
Evaluation Board P/N: 9005868-01
Associated Antenna P/N: 9005868
SKU: 9005868-01 Category:

Description

KYOCERA AVX 9005868 Ultra small chip antenna designed for corner placement on PCB exhibits high efficiency for 2.4 GHz applications.

For support integrating, optimizing and testing this antenna in your device or custom designs, contact our Customer Support Team.

For more information about KYOCERA AVX Antennas, visit our antenna portfolio or contact our technical support team.