Accelerating Innovation

9005868 – 2.4 GHz Corner Chip Antenna

Antenna Type: Internal (On Board)
Technology: Wi-Fi, BLE, Bluetooth, Matter, Zigbee
Frequency: 2400-2480MHz
Peak Gain: 4.0dBi
Average Efficiency: 72%
Size (mm): 1.00 x 0.58 x 0.35
Weight (grams): 0.0009
Mounting: SMT
Antenna P/N: 9005868
Evaluation Board P/N: 9005868-01
SKU: 9005868 Category:

Description

KYOCERA AVX 9005868 Ultra small chip antenna designed for corner placement on PCB exhibits high efficiency for 2.4 GHz applications.

For support integrating, optimizing and testing this antenna in your device or custom designs, contact our Customer Support Team.

For more information about KYOCERA AVX Antennas, visit our antenna portfolio or contact our technical support team.