Accelerating Innovation

9006812-04 – UWB Corner Chip Antenna Evaluation Board

Antenna Type: Evaluation Board
Technology: UWB
Frequency: 6000 – 9500 MHz
Peak Gain: Varies depending on Frequency
Average Efficiency: Varies depending on Frequency
Size (mm): 52.00 x 10.00
Mounting: SMT
Evaluation Board P/N: 9006812-04
Associated Antenna P/N: 9006812
SKU: 9006812-04 Category:

Description

KYOCERA AVX 9006812 chip antenna is designed for corner placement on the PCB, delivering on the key needs of device designers for higher functionality and performance in smaller/thinner designs.

This 9006812 antenna is designed for UWB applications exhibits the high efficiency in a small footprint and delivers the key needs to the device engineers for the higher functionality and better performance in a smaller and thinner designs.

For further optimization to custom design and for support to integrate and test this antenna performance in your device, contact our Customer Support Team.

For more information about KYOCERA AVX Antennas, visit our antenna portfolio or contact our technical support team.