Accelerating Innovation

9155-300 Series | Right Angle 3.0mm Pitch

Connector Type: Board to Board (BtB)
Technology: Compression / Battery
# of Positions: 2-6
Current Rating 3A / Contact
Voltage Rating: 125 VAC
Operating Temperature: -40°C to +125°C
Industries: Automotive, Medical, Industrial, IoT, Consumer, Transportation / Commercial Vehicles
SKU: 9155-300 Category:

Description

Overview:

9155-300 Series | Right Angle 3.0mm Pitch

A further addition to the battery connector range offered by KYOCERA AVX is a 90 degree version. On a 3mm pitch, offered in 2 to 6 contact positions and rated as with all of the battery range at 3 amps. The connector’s design is small and compact to minimize its profile yet stable while having a contact point 4.61mm above the PCB.

The stability comes from the addition of extra SMT anchor brackets that are in between the SMT contact pads and both at the front of the connector and within the row of the contact SMT pads.

As with the other 9155 series of battery connectors offered by KYOCERA AVX the 90 degree version is rated at 3 amps and 5000 mating cycles, RoHS compliant and using high temperature plastic enables the connectors to be processed at up to 260ºC.

For more information about KYOCERA AVX Connectors, visit our connector portfolio or contact our technical support team.

Features & Benefits:
Features & Benefits:
  • Simple designed spring contact
  • End to end stackable for larger pin counts
  • Additional contact anchor brackets to added stability on the PCB
  • Robust to shock and vibration
  • Selectively plated contact area
Typical Applications:
Typical Applications:
  • Mobile phones
  • Digital music players
  • Hand held terminals
  • Data terminals or any other small portable device

P/N Information

KYOCERA AVX Parametric Search Tool

Quickly & Accurately Select the Right Part Based on Key Attributes

With intuitive, drop-down filtered search and selection, KYOCERA AVX's Component Search Tool allows users to narrow search criteria quickly and efficiently based on available product attributes. Immediately access complete part number details, datasheets and available inventory with every search result. Choose the initial product, category and type to find products based on your specific criteria.

Begin Search

3D Model

Resources

Catalogs