Accelerating Innovation

53-8702 Series | Press-Fit Wire-To-Board IDC Connectors

Connector Type: Wire to Board (WtB)
Technology: Insulation Displacement (IDC)
# of Positions: 1, 2, 3, 4, 5, 6, 7, 8
Current Rating 9A-15A (Depending on Wire Guage)
Voltage Rating: 600 VAC (RMS) or DC Equivalent
Operating Temperature: -40°C to +125°C
Industries: Automotive, Transportation / Commercial Vehicles
SKU: 53-8702 Category:

Description

Overview:

53-8702 Series | Press-Fit Wire-To-Board IDC Connectors

For more than a decade, insulation displacement contacts (IDC) and press-fit or compliant pin technology have been proven to be two of the most reliable contact systems in critical automotive systems such as: airbag, engine and transmission control units.

KYOCERA AVX has combined these two contact technologies into a new and unique, high reliability WTB connection system to replace traditional 2-piece solutions, offering designers a new packaging option.

KYOCERA AVX provides engineering samples for test and validation in new automotive electronic systems. For more information about KYOCERA AVX Connectors, visit our connector portfolio or contact our technical support team.

Features & Benefits:
Features & Benefits:
  • Proven “gas tight” cold welded wire termination to PCB
  • Redundant contact systems provides enhanced wire retention and PCB attachment
  • Replace costly 2-piece connector solutions
Typical Applications:
Typical Applications:
  • Automotive Electronic Systems
Video:
Video:

Please accept YouTube cookies to play this video. By accepting you will be accessing content from YouTube, a service provided by an external third party.

YouTube privacy policy

If you accept this notice, your choice will be saved and the page will refresh.

P/N Information

KYOCERA AVX Parametric Search Tool

Quickly & Accurately Select the Right Part Based on Key Attributes

With intuitive, drop-down filtered search and selection, KYOCERA AVX's Component Search Tool allows users to narrow search criteria quickly and efficiently based on available product attributes. Immediately access complete part number details, datasheets and available inventory with every search result. Choose the initial product, category and type to find products based on your specific criteria.

Begin Search

3D Model

Resources

Catalogs