Accelerating Innovation

9157-015/019 Series | Standard Input/Output (I/O) Connectors

Connector Type: Specialty Connector
Technology: Input/Output (I/O)
# of Positions: 15, 19
Current Rating 1.5 Amps / Contact
Voltage Rating: 125 VAC
Operating Temperature: -55°C to +125°C
Industries: Medical, Industrial, Consumer, Mobile Devices
SKU: 9157-015,9157-019 Category:

Description

Overview:

9157-015/019 Series | Standard Input/Output (I/O) Connectors

The 9157 series was specifically designed for portable equipment. KYOCERA AVX now offers this two-part system as a standard product. The fixed SMT socket is designed to be housed within the confined dimensional constraints of the portable device. The plug/cover connector has sprung contacts and is designed for termination to accessory equipment. The connector is designed to house fifteen signal contacts on a 1mm pitch rated at 1.5A. There is the option to include a switching RF coax. A cradle SMT plug connector for docking applications is also available as standard and has the option of including a SMT RF coax. Whatever your requirements, the 9157 series can also be customized to suit your application.

Based on our standard 15 way 9157 I/O family, KYOCERA AVX has now released a family 19 way devices. This range includes a SMT 90 degree plug, a wire socket version that is used with the standard 9157 cover and a SMT socket for charging applications. Options with the 90 degree SMT socket include the sealing of the connector contacts and the connector to the housing up to IP67. There is also an option to have an EMLB (early mate, late break) on pins 1 and 19. To achieve the seal to the device housing, it may be necessary to customize the device housing design. On the SMT 90 degree version, we also have the capability of an integrated DC jack, enabling both the DC jack and the 19 way cover to be plugged in at the same time.

For more information about KYOCERA AVX Connectors, visit our connector portfolio or contact our technical support team.

Features & Benefits:
Features & Benefits:
  • Patented 20º angled face on the socket gives self-cleaning face when mated with plug
  • Metal Latching area integral to socket which saves PCB real estate
  • Integral to socket is a mechanical 50Ω switching coax for SMT termination
  • Single sprung plug contact design gives ten thousand mating cycles and cleaning/wiping action
  • Customer has option to terminate own RF coax using KYOCERA AVX custom tooling: 06-9157-7116-01-000
  • SMT plug has unique location pyramids that give positive alignment to portable device, and assist blind mating
  • RoHS Compliant
Typical Applications:
Typical Applications:
  • Mobile Phones
  • PDA
  • Medical
  • Docking/Charging for any portable device

P/N Information

15 Position
P/N Information | 9157-015 Series
19 Position
P/N Information | 9157-019 Series

KYOCERA AVX Parametric Search Tool

Quickly & Accurately Select the Right Part Based on Key Attributes

With intuitive, drop-down filtered search and selection, KYOCERA AVX's Component Search Tool allows users to narrow search criteria quickly and efficiently based on available product attributes. Immediately access complete part number details, datasheets and available inventory with every search result. Choose the initial product, category and type to find products based on your specific criteria.

Begin Search

3D Models

15P – 3D Model:


19P – 3D Model: