Accelerating Innovation

9176-500 Series | Single IDC Contact (18-24 AWG)

Connector Type: Wire to Board (WtB)
Technology: Insulation Displacement (IDC)
# of Positions: 1
Current Rating 10Amps/Contact
Voltage Rating: Dependent on Contact
Spacing
Operating Temperature: -40°C to +130°C
Industries: Automotive, Medical, Lighting, Industrial, IoT, Consumer, Transportation / Commercial Vehicles
SKU: 9176-500 Category:

Description

Overview:

9176-500 Series | Single IDC Contact (18-24 AWG)

The single 9176 series contact and cap accepts 18 AWG to 24 AWG wires with an insulation diameter ranging from 1.1mm to 2.1mm. These dual beam contacts support a 10 amp current rating with a large SMT solder base to provide maximum stability on the PCB. The optional locking strain relief cap acts as the termination tool for severe vibration applications.

For more information about KYOCERA AVX Connectors, visit our connector portfolio or contact our technical support team.

Features & Benefits:
Features & Benefits:
  • IDC contact is supplied in T&R pockets for standard SMT placement
  • IDC contact provides a gas-tight connection to the PCB for long term reliability
  • Optional termination cap provides additional strain relief for severe environments
  • Tested to automotive levels on shock, vibration and temperature cycling for reliability
  • Reduced total applied cost versus solder or crimp processes
  • Individual contacts can be located anywhere on the PCB based on specific application
Typical Applications:
Typical Applications:
  • Connecting discrete wire components directly to the PCB
  • Bringing power and signals onto a PCB
  • Daisy chaining PCB’s together to create a continuous string of boards
Video:
Video:

P/N Information

P/N Information | 9176-500 Series

KYOCERA AVX Parametric Search Tool

Quickly & Accurately Select the Right Part Based on Key Attributes

With intuitive, drop-down filtered search and selection, KYOCERA AVX's Component Search Tool allows users to narrow search criteria quickly and efficiently based on available product attributes. Immediately access complete part number details, datasheets and available inventory with every search result. Choose the initial product, category and type to find products based on your specific criteria.

Begin Search

3D Model | Contact

3D Model | Cap

Resources

Catalogs
Application Notes