Accelerating Innovation

9296-400 Series | Poke-Home Connectors – Horizontal 18-26 AWG

Connector Type: Wire to Board (WtB)
Technology: Poke-Home
# of Positions: 1, 2, 3, 4, 5, 6
Current Rating 4.5A – 10A (Depending on Wire Gauge)
Voltage Rating: 600 VAC(RMS) or VDC
Operating Temperature: -40°C to +130°C
Industries: Lighting, Industrial, IoT, Consumer, Transportation / Commercial Vehicles
SKU: 9296-400 Category:

Description

Overview:

9296-400 Series | Poke-Home Connectors – Horizontal 18-26 AWG

KYOCERA AVX Interconnect continues to develop unique connectors to support market needs. Many product designs must accommodate small numbers of discrete wires connecting components to PCBs; the new 9296-400 series meets this challenge by providing quick and reliable wire-to-board terminations. Its compact SMT package: 4mm pitch, 3mm height, 1 to 6 positions; makes it ideal for a broad range of industrial and commercial applications. Wires are easily terminated with a simple strip and insertion step. This cost-effective connector enables easy assembly in factory settings or field termination by electrical installers for non-UL applications.

Developed for various industrial applications, the connector integrates the already proven 2.5mm dual beam poke-home contact into a connector housing. Dual spring Phosphor Bronze contact accepts a wide range (18-26AWG solid or stranded) of wire to accommodate any wire combination within a single connector. Optional version with pass-through holes and no wire stop contacts allow mating with KYOCERA AVX jumper pins. Optional visibility windows allow visual verification of full wire insertion.

For more information about KYOCERA AVX Connectors, visit our connector portfolio or contact our technical support team.

Features & Benefits:
Features & Benefits:
  • Simple strip and poke-home wire insertion with easy twist and pull wire extraction
  • 3mm height achieves the lowest height possible for this AWG range
  • Accepts 18-26 AWG solid and stranded wires
  • Dual spring beam box contact provides maximum mechanical stability and wire retention
Typical Applications:
Typical Applications:
  • Machine Controls: motors, drives, solenoids, sensors, fans and pumps
  • Commercial Buildings: controls, security, fire and sensors
  • Smart Grid: meters, breakers and panels
  • SSL/LED: bulbs, fixtures, signage and streetlights
Video:
Video: