Accelerating Innovation

6791-000 Series | RF Coaxial IDC Connector

Connector Type: Specialty
Technology: Insulation Displacement (IDC)
# of Positions: 1
Current Rating 0.5 Amps (Current limit is cable dependent)
Voltage Rating: 125 VAC
Operating Temperature: -40°C to +105°C
Industries: Automotive, Transportation / Commercial Vehicles
SKU: 6791-000 Category:

Description

Overview:

6791-000 Series | RF Coaxial IDC Connector

Designed to simplify the connection process, the new 6791 series wire to board connectors for coaxial cables enable simple termination with one press. Expanded the proven-reliable IDC (Insulation displacement connector) from signal/power transmission to high frequency transmission field up to 6Ghz, the IDC contact pierces the jacket and insulation of the cable and makes direct contact with the strands and conductor of the wire at the same time.

Comparing with direct soldering the soldering quality is no more depending on operator’s skill which is hard to be unified and controlled. Hand soldering is now not preferred/allows in automotive field. Comparing with costly traditional 2-piece solution which is generally taller than 10mm, the new 6791 Series offers a cost-effective solution and the on board height in less than 5mm after the cap is pressed. Process to prepare coaxial cable with a 2-piece connector is time consuming and costly, with the launch of the new 6791 series the process is now simplified and the cost is reduced.

For more information about KYOCERA AVX Connectors, visit our connector portfolio or contact our technical support team.

Features & Benefits:
Features & Benefits:
  • Can replace costly traditional RF connector systems
  • Good RF performance up to 6GHz
  • Mechanically strong with peel off force up to 70N
  • Easy assembly process with ability to automate
Typical Applications:
Typical Applications:
  • The connector comes in multiple types for different coaxial cables.
  • Small package size and mechanical strength allows usage in automotive and industrial antenna applications
  • Reference Application Notes 201-01-214

P/N Information

KYOCERA AVX Parametric Search Tool

Quickly & Accurately Select the Right Part Based on Key Attributes

With intuitive, drop-down filtered search and selection, KYOCERA AVX's Component Search Tool allows users to narrow search criteria quickly and efficiently based on available product attributes. Immediately access complete part number details, datasheets and available inventory with every search result. Choose the initial product, category and type to find products based on your specific criteria.

Begin Search

3D Model

Resources

FastFacts
Catalogs
Application Notes