Accelerating Innovation

A1004796 – Automotive Broadband FR4 Embedded LTE / LPWA Antenna

(Mirrored to A1004795)
Antenna Type: Internal (On Board)
Technology: Cellular / 2G / 3G / 4G / LTE / LTE-M / NB-IoT / LoRa / Z-Wave / ISM / 5G / Sub-6 GHz / NTN / GNSS
Band: 868/915 / LTE B1 / B2 / B3 / B4 / B5 / B6 / B7 / B8 / B9 / B10 / B12 / B13 / B14 / B17 / B18 / B19 / B20 / B23 / B24 / B25 / B26 / B27 / B28 / B29 / B30 / B32 / B33 / B34 / B35 / B36 / B37 / B38 / B39 / B40 / B47 / B71 / B85 / S-Band / L-Band / n255 / n256 / n23 / L1, E1, B1, G1
Frequency: 617-960 MHz / 863-928 MHz / 1710-2200 MHz / 2500-2700 MHz / 1525-1600 MHz / 1559-1610 MHz / 1980-2200 MHz
Peak Gain: Various Depending on Frequency – Refer to Datasheet
Efficiency: Various Depending on Frequency – Refer to Datasheet
Size (mm): 36.0 x 9.0 x 3.2
Weight (grams): 2.1
Mounting: SMT
Antenna P/N: A1004796
SKU: A1004796 Category:

Description

KYOCERA AVX A-Series automotive antennas deliver on the key needs of device designers for higher functionality.

KYOCERA AVX has completed rigorous testing to qualify the A-series antennas for automotive applications. Although the AEC-Q200 standard does not include antenna products, all testing has been done following applicable AEC-Q200 requirements and procedures as closely as possible. Customers must provide additional quality requirements, if any, to drive additional compliance testing.

High Performance 5G / LTE / NTN / GNSS in Small form factor

This Automotive 5G/LTE antenna is designed to support all worldwide major carriers. In addition, the versality to retune to other frequency bands, allows this antenna to perform at 315MHz for RKE applications, 450MHz for the LTE band B31, 433MHz ISM bands as well as 400MHz satellite applications. It’s also supporting GNSS as well as NTN with coverage of S-Band and L-Band for IoT Satellite. This antenna is the perfect solution for automotive devices, offering high efficiency and peak gain in a small form factor, and with a reduced ground plane size requirement.

For more information about KYOCERA AVX Antennas, visit our antenna portfolio or contact our technical support team.