Accelerating Innovation

AEVA Series | Aluminum Electrolytic Vibration Proof Capacitors

Product Type: Capacitor
Technology: Aluminum Electrolytic
Style: SMD
Grade: Commercial
Dielectric: Liquid Electrolyte
Rated Voltage: 6.3Vdc – 100Vdc
Capacitance Range: 10μF – 4700μF
Operating Temperature: -55°C to +125°C
SKU: AEVA Category:

Description

Overview:

AEVA Series | Aluminum Electrolytic Vibration Proof Capacitors

KYOCERA AVX’s range of aluminum capacitors provide high-CV performance in smaller packages than competing can-type aluminum capacitors, very low equivalent series resistance (ESR), high endurance, and compatibility with lead-free and RoHS requirements.

For more information about KYOCERA AVX Aluminum Capacitors, visit our aluminum capacitor portfolio or contact our technical support team.

Features & Benefits:
Features & Benefits:
  • Long life
  • Endurance: 1500 – 4000 hours at 125°C
  • Peak Acceleration 30G
  • RoHS Compliance and Halogen-free
Typical Applications:
Typical Applications:
  • Industrial
  • High Temperature Applications

P/N Information

KYOCERA AVX Parametric Search Tool

Quickly & Accurately Select the Right Part Based on Key Attributes

With intuitive, drop-down filtered search and selection, KYOCERA AVX's Component Search Tool allows users to narrow search criteria quickly and efficiently based on available product attributes. Immediately access complete part number details, datasheets and available inventory with every search result. Choose the initial product, category and type to find products based on your specific criteria.

Begin Search

Resources

Fast Facts

Environmental

Environmental / Compliance Documentation

AEVA Series | Environmental Documentation