Accelerating Innovation

FFPP Series | Medium Power Film Capacitors

Product Type: Capacitor
Technology: Medium Power Film
Style: DC Filtering
Dielectric: Metallized Polypropylene
Rated Voltage: 900Vdc – 2300Vdc
Capacitance Range: 700μF to 6600μF
Operating Temperature: -40°C to +85°C
SKU: FFPP Category:

Description

Overview:

FFPP Series | Medium Power Film Capacitors

The FFPP series is specifically designed for DC filtering applications such as DC link or resonant filters for voltages up to 2300V. The safe and reliable Controlled Self-Healing Technology makes this series particularly suitable for power converters in traction, drives and renewable energy areas. FFPP use a wet solution (without free oil) with polypropylene metallized film and offers high specific energy up to 360J/l.

These standard designs in plastic cases proposed in this catalogue are covering a wide range of voltage and capacitance values. In case of specific requirements about shape and performances, please contact your local KYOCERA AVX representative.

For more information about KYOCERA AVX Power Film Capacitors, visit our power film capacitor portfolio or contact our technical support team.

Features & Benefits:
Features & Benefits:
  • Voltage Range: 900Vdc to 2300Vdc
  • Capacitance Range: 700uF to 6600uF
  • Working temperature range: -40°C to +85°C
  • Controlled Self Healing Technology
  • Lightweight design
  • High energy density
Typical Applications:
Typical Applications:
  • DC Filtering Applications
  • Railway Applications
  • Power Converters in Traction, Drives & Renewable Energy Areas
Video:
Video:

Please accept YouTube cookies to play this video. By accepting you will be accessing content from YouTube, a service provided by an external third party.

YouTube privacy policy

If you accept this notice, your choice will be saved and the page will refresh.

P/N Information

KYOCERA AVX Parametric Search Tool

Quickly & Accurately Select the Right Part Based on Key Attributes

With intuitive, drop-down filtered search and selection, KYOCERA AVX's Component Search Tool allows users to narrow search criteria quickly and efficiently based on available product attributes. Immediately access complete part number details, datasheets and available inventory with every search result. Choose the initial product, category and type to find products based on your specific criteria.

Begin Search

Resources

Literature