Accelerating Innovation

AP822602 – Automotive Universal Broadband FR4 Embedded LTE / LPWA Antenna

(Mirrored to AP822601)
Antenna Type: Internal (On Board)
Technology: Cellular / 2G / 3G / 4G / LTE / LTE-M / NB-IoT / 5G / Sub-6 GHz
Band: LTE B1 / B2 / B3 / B4 / B5/ B6 / B7 / B8 / B9 / B10 / B12 / B13 / B14 / B17 / B18 / B19 / B20 / B23 / B24 / B25 / B26 / B27 / B28 / B29 / B30 / B32 / B33 / B34 / B35 / B36 / B37 / B38 / B39 / B40 / B41 / NR78 / B85
Frequency: 698-960 MHz / 1710-2700 MHz / 3300-3800 MHz
Peak Gain: Various Depending on Frequency – Refer to Datasheet
Efficiency: Various Depending on Frequency – Refer to Datasheet
Size (mm): 49.6 x 8.0 x 3.3
Weight (grams): 2.63
Mounting: SMT
Antenna P/N: AP822602
SKU: AP822602 Category:

Description

KYOCERA AVX A-Series automotive antennas deliver on the key needs of device designers for higher functionality.

KYOCERA AVX has completed rigorous testing to qualify the A-series antennas for automotive applications. Although the AEC-Q200 standard does not include antenna products, all testing has been done following applicable AEC-Q200 requirements and procedures as closely as possible. Customers must provide additional quality requirements, if any, to drive additional compliance testing.

For more information about KYOCERA AVX Antennas, visit our antenna portfolio or contact our technical support team.