Accelerating Innovation

9000154 – Broadband FR4 Embedded Cellular Antenna (Mirrored to P522304)

Antenna Type: Internal (On Board)
Technology: 2G / 3G / LoRa / SigFox / Z-Wave / ISM
Band: GSM850 / GMS900 / DCS / PCS / 868/915
Frequency: 824-960 MHz / 863-928 MHz / 1710-2170 MHz
Peak Gain: 824 – 960 MHz = 0 dBi
1710 – 2170 MHz = 0.7 dBi
Efficiency: 824 – 960 MHz = 62%
1710 – 2170 MHz = 55%
Size (mm): 35.0 x 9.0 x 3.2
Weight (grams): 2.1
Mounting: SMT
Antenna P/N: 9000154
+
-
SKU: 9000154 Category:

Description

This Broadband Embedded Cellular antenna utilizes Isolated Magnetic Dipole™ (IMD) technology which address the challenges facing today’s product designers. IMD’s high performance and isolation characteristics offer better connectivity and minimal interference. Mirrored version variant offered as 9000154.

Stays in Tune

IMD antenna technology provides superior RF field containment, resulting in less interaction with surrounding components. These IMD antennas resist detuning; providing a robust radio link regardless of the usage position.

These antennas use patented IMD technology in many antenna configurations to provide high performance. IMD antennas requires a smaller design keep-out area, carry lower program development risk which yields a quicker time-to-market, without sacrificing RF performance.

For more information about KYOCERA AVX Antennas, visit our antenna portfolio or contact our technical support team.