Accelerating Innovation

M830120-01 – GPS / GLONASS / Beidou / Galileo Ceramic Antenna Evaluation Board

Antenna Type: Evaluation Board
Technology: GNSS / GPS / GLONASS / BEIDOU / GALILEO
Band: L1 / G1 / B1 / E1
Frequency: 1559-1563 MHz / 1575 MHz / 1559-1591 MHz / 1593-1610 MHz
Peak Gain: Various Depending on Frequency – Refer to Datasheet
Average Efficiency: Various Depending on Frequency – Refer to Datasheet
Size (mm): Contact Factory
Mounting: Connector
Evaluation Board P/N: M830120-01
Associated Antenna P/N: M830120
SKU: M830120-01 Category:

Description

This series of ceramic Isolated Magnetic Dipole™ (IMD) antennas deliver on the key needs of device designers for higher functionality and performance in smaller/thinner designs. These innovative antennas provide compelling advantages for GPS enabled handheld devices.

Real-World Performance and Implementation

Ceramic antennas may look alike on the outside, but the important difference is inside. Other antennas may contain simple PiFA or monopole designs that interact with their surroundings, complicating layout or changing performance with use position. These antennas utilize patented IMD technology to deliver a unique size and performance combination.

For more information about KYOCERA AVX Antennas, visit our antenna portfolio or contact our technical support team.