Accelerating Innovation

P622301 – Embedded FR4 LTE-M / NB-IoT / LPWA Antenna

Antenna Type: Internal (On Board)
Technology: 2G / 3G / 4G / Cellular / LTE / NB-IoT / LoRa / Sigfox / Z-wave / ISM
Band: 868 / 915, LTE B1, LTE B2, LTE B3, LTE B4, LTE B5, LTE B7, LTE B8, LTE B9, LTE B12, LTE B13, LTE B14, LTE B15, LTE B16, LTE B17, LTE B18, LTE B19, LTE B20, LTE B25, LTE B26, LTE B28, LTE B29, LTE B30, LTE B39, LTE B40, LTE B41, LTE B53, LTE B65, LTE B66, LTE B67, LTE B68, LTE B69, LTE B85
Frequency: 698-960 MHz
863 – 928 MHz
1710-2200 MHz
Peak Gain: 698-960 MHz = < -2.25 dB
1710-2200 MHz = < -3.0 dB
Efficiency: 698-960 MHz = 15%
1710-2200 MHz = 45%
Size (mm): 35.0 x 9.0 x 3.20
Weight (grams): 0.2
Mounting: SMT
Antenna P/N: P622301
Evaluation Board P/N: P622301-01
+
-
SKU: P622301 Category:

Description

KYOCERA AVX’s standard antennas provide high performance. They require a smaller design keep-out area, carry lower program development risk which yields a quicker time-to-market, without sacrificing RF performance. This center feed LTE antenna provides flexible tuning options within a small PCB form factor.

For more information about KYOCERA AVX Antennas, visit our antenna portfolio or contact our technical support team.