Accelerating Innovation

REI Series | Radial Leaded Aluminum Electrolytic Capacitors

Product Type: Capacitor
Technology: Aluminum Electrolytic
Style: Radial
Grade: Commercial
Dielectric: Liquid Electrolyte
Rated Voltage: 6.3Vdc – 100Vdc
Capacitance Range: 10μF – 6800μF
Operating Temperature: -40°C to +105°C
SKU: REI Category:

Description

Overview:

REI Series | Radial Leaded Aluminum Electrolytic Capacitors

KYOCERA AVX’s range of aluminum capacitors provide high-CV performance in smaller packages than competing can-type aluminum capacitors, very low equivalent series resistance (ESR), high endurance, and compatibility with lead-free and RoHS requirements.

For more information about KYOCERA AVX Aluminum Capacitors, visit our aluminum capacitor portfolio or contact our technical support team.

Features & Benefits:
Features & Benefits:
  • High ripple current
  • Ultra low impedance at high frequency range
  • Endurance: 4000 – 8000 hours at 105°C
Typical Applications:
Typical Applications:
  • Communications Equipment
  • Industrial Equipment
  • SSD, Data Servers

P/N Information

KYOCERA AVX Parametric Search Tool

Quickly & Accurately Select the Right Part Based on Key Attributes

With intuitive, drop-down filtered search and selection, KYOCERA AVX's Component Search Tool allows users to narrow search criteria quickly and efficiently based on available product attributes. Immediately access complete part number details, datasheets and available inventory with every search result. Choose the initial product, category and type to find products based on your specific criteria.

Begin Search

Resources

Fast Facts

Environmental

Environmental / Compliance Documentation

REI Series | Environmental Documentation