Accelerating Innovation

SNC Series | Snap In Aluminum Electrolytic Capacitors

Product Type: Capacitor
Technology: Aluminum Electrolytic
Style: Snap In
Grade: Commercial
Dielectric: Liquid Electrolyte
Rated Voltage: 35Vdc – 500Vdc
Capacitance Range: 120μF – 33,000μF
Operating Temperature: -40°C to +105°C (35-250V)
-25°C to +105°C (350-500V)
SKU: SNC Category:

Description

Overview:

SNC Series | Snap In Aluminum Electrolytic Capacitors

KYOCERA AVX’s range of aluminum capacitors provide high-CV performance in smaller packages than competing can-type aluminum capacitors, very low equivalent series resistance (ESR), high endurance, and compatibility with lead-free and RoHS requirements.

For more information about KYOCERA AVX Aluminum Capacitors, visit our aluminum capacitor portfolio or contact our technical support team.

Features & Benefits:
Features & Benefits:
  • High temperature, high ripple current capability, longer life
  • Endurance: 2000 hours at 105°C
  • RoHS Compliance and Halogen-free
Typical Applications:
Typical Applications:
  • Solar Inverters
  • Frequency Converters
  • Power Supplies
  • Energy Backup

P/N Information

KYOCERA AVX Parametric Search Tool

Quickly & Accurately Select the Right Part Based on Key Attributes

With intuitive, drop-down filtered search and selection, KYOCERA AVX's Component Search Tool allows users to narrow search criteria quickly and efficiently based on available product attributes. Immediately access complete part number details, datasheets and available inventory with every search result. Choose the initial product, category and type to find products based on your specific criteria.

Begin Search

Resources

Fast Facts
  • Fast Fact Sheet – Coming Soon!

Environmental

Environmental / Compliance Documentation

SNC Series | Environmental Documentation