Axial – CCR MIL-PRF-20


MA10-App-BG
Features & Benefits
  • Mil Spec Compliance: QPL MIL-PRF-20 (Failure rate: M, P, R, S)
  • Voltage Ratings: 50, 100, 200V
  • Voltage-Temperature Limits: CG, CH, CJ, CK, CX
Typical Applications
  • Military
  • Defense
  • Aerospace

AVX’s CCR Molded Axial is an Established Reliability product manufactured in accordance with MIL-PRF-20. Periodic maintenance testing is performed at regular intervals to ensure each failure rate designation. Each lot is subjected to 100% performance testing that ensures compliance to the designated Failure Rate.

Datasheet / Catalog
Part Number Information

Part Number Information

CCR (Axial)
» Click to View

Technical Information
Technical Information – Click to Download