Radial – CKS MIL-PRF-123


MoldedRadial
Features & Benefits
  • Voltage Range: 50, 100, 200V
  • Dielectrics: NP0/C0G, BX
  • Military Specification Compliance: QPL MIL-PRF-123
Typical Applications
  • Military
  • Defense
  • Aerospace

The highest reliability product in AVX’s Radial-leaded catalog, the CKS series is manufactured in accordance with MIL-PRF-123. Each lot is tested to provide the highest level of reliability in the industry. Group B sample testing, including 1000-hour Life Test, is required prior to shipment.

Datasheet / Catalog
Part Number Information
Part Number Information

CKS (Radial)
» Click to View

Technical Information