Niobium Oxide Series

KYOCERA AVX offers OxiCap® – unique performance, broad range Niobium Oxide capacitors in several product series, all SMD type with J-lead terminations, same form and case sizes as traditional Tantalum capacitors. All OxiCap® capacitors offer extremely stable performance, high reliability 0.5%/1000hrs at 85°C or better, non-burn high resistance failure mode up to rated conditions.
Elektra Award received in 2005 for Product of the Year in Passive Components category.

» Click to View Series Specifications

Learn More
Learn More
Learn More
View Products