TCD Series | COTS-Plus / DLA 04051


TCD Series - COTS+ / DLA04051
Features & Benefits
  • Statistical electrical screening
  • Surge testing level options
  • Humidity 85°C/85%R.H., Vr, 500 hours
  • -55°C to 125°C operation temperature
  • DCL 0.1 CV
  • Testing Option A, B
  • Life Test at 125°C for 2000 hours
  • Vibration
  • Surge Voltage & RTSH
Typical Applications
  • AC/DC Power Supplies
  • DC/DC Convertors
  • Military
  • Filtering
  • Decoupling
  • Timing Circuits
  • Pulsing Circuits

The TCD family is a DLA 04051 / COTS-Plus conductive polymer series designed for use in demanding applications requiring very low ESR with stable, high frequency CAP retention and longer life performance. The series exhibits improved basic reliability of 0.5%/1000hrs at 85°C, and capacitors are designed to withstand biased humidity testing at 85°C/85% R.H. for at least 500 hours, Capacitors are rated for operation up to 125°C and additional surge current screening at -55°C and 85°C optional upon request.