Accelerating Innovation

X9003484 – External Magnetic Wi-Fi Tri Band Antenna

Antenna Type: External (Outdoor)
Technology: Wi-Fi, Wi-Fi 6E/7, WLAN, Bluetooth, ZigBee
Band: 802.11 a/b/g/n/c + Japan
Frequency: 2400 – 2480 MHz, 5150 – 5850 MHz, 5925 – 7125 MHz
Peak Gain: Various Depending on Frequency – Refer to Datasheet
Efficiency: Various Depending on Frequency – Refer to Datasheet
Size (mm): Ø30 x 90
Mounting: Magnet Mount + Cable + Connector
Antenna P/N: X9003484
SKU: X9003484 Category:

Description

KYOCERA AVX family of external antennas are designed to offer the best performances for a wide range of applications. This external magnetic antenna provides compelling advantages for Wi-Fi applications by its capability of covering three bands:2400-2480MHz,5150-5850MHz and 5925-7125MHz.

For more information about KYOCERA AVX Antennas, visit our antenna portfolio or contact our technical support team.