The new rugged, compact, and low-profile CP2816 Series integrated thin film (ITF) directional couplers satisfy cross-market demand for small, high-power couplers compatible with VHF and UHF bands.
FOUNTAIN INN, S.C. (May 7, 2025) – KYOCERA AVX, a leading global manufacturer of advanced electronic components engineered to accelerate technological innovation and build a better future, released the new CP2816 Series integrated thin film (ITF) high-directivity couplers for high-frequency wireless systems.
Developed in response to customer requests for small, high-power couplers compatible with very- and ultra-high-frequency (VHF and UHF) bands, the new CP2816 Series ITF high-directivity couplers feature a rugged, compact, and low-profile 2816 (7x4mm) case and exhibit 20W continuous power handling, 50Ω impedance, and excellent high-frequency performance from 225–750MHz and -40°C to +105°C. They also exhibit a tight coupling factor over the frequency range (-10±1.2dB, -10±2dB, -15±2dB, and -15±4dB), low insertion loss extending from less than -0.8dB to less than -0.9dB, a voltage standing wave ratio (VSWR) of 1.3, and -14dB directivity. Additional benefits include high temperature stability, high lot-to-lot and part-to-part reliability, and repeatable RF performance.
The new CP2816 Series ITF high-directivity couplers also enable quick adjustments to RF parameters and are ideal for use in high-frequency wireless applications extending throughout the telecommunications, commercial aerospace, military and defense, and automotive markets, including active antennas, base stations, emergency systems, mobile tactical radios, VHF and UHF radios, radar systems, and test equipment.
“Our new CP2816 Series integrated thin film high-directivity couplers satisfy growing market demand for small, high-power components optimized for microwave and RF systems,” said Mohammed Abu-Naim, RF Product Manager, KYOCERA AVX. “RF engineers are being challenged to design smaller, higher-power, and more densely populated circuits, and the new CP2816 Series couplers ensure that the transmitted power meets the specification in applications like these and prevent the power amplifiers from burning out due to return power.”
The new CP2816 Series ITF high-directivity couplers feature nickel land grid array (LGA) terminations equipped with a lead-free solder coating that’s compatible with automated or manual soldering processes include reflow, wave, and vapor phase. They’re also RoHS compliant, compatible with IATF 16949, manufactured in an ISO-9001 facility, and packaged on tape and reel for reliable assembly.
For more information about KYOCERA AVX’s new CP2816 Series High-Directivity Couplers and its complete portfolio of high-directivity couplers, please visit the links embedded here. To order, please visit DigiKey and Mouser Electronics. For more information about KYOCERA AVX, please visit https://www.kyocera-avx.com/, email inquiry@kyocera-avx.com, follow them on LinkedIn, X (Twitter), and Instagram, like them on Facebook, call 864-967-2150, or write to One AVX Boulevard, Fountain Inn, S.C. 29644.