Accelerating Innovation

5843 Series | 0.35mm Pitch

Connector Type: Board to Board (BtB)
Technology: Fine Pitch
# of Positions: 10-48
Current Rating DC 0.3A/Contact
Voltage Rating: DC 60V/Contact
Operating Temperature: -55°C to +85°C
Industries: Automotive, Medical, Industrial, IoT, Consumer, Transportation / Commercial Vehicles, Data / Telecom, Mobile Devices, Military / Aerospace
SKU: 5843 Category:

Description

Overview:

5843 Series | 0.35mm Pitch

The 5843 Series are Board to Board Connectors with a pitch of 0.35mm, which is reduced by 0.05mm compared with our conventional products. In addition, these series have space-saving features with a stacking height of 0.8mm and width of 2.4mm. The bottoms of the connectors are insulated and avoid exposure of contacts, thus enabling flexible designs on printed circuit boards.

Suitable for consumer devices such as smartphones, tablet PCs, wearable devices, laptops, audio equipment and game machines.

For more information about KYOCERA AVX Connectors, visit our connector portfolio or contact our technical support team.

Features & Benefits:
Features & Benefits:
  • Space-Saving connectors featuring a pitch of 0.35mm width of 2.4mm, and stacking height of 0.8mm between the boards
  • Original locking structure is adopted for mating, which generates a firm “click” sound
  • Wiring patterns can be flexibly laid out on the substrate area
  • Contact structure employs a pinching structure (2-Point contact design)
  • Packaged in tape and reel
  • RoHS Compliant Product
Typical Applications:
Typical Applications:
  • Smartphone/Tablet PC
  • Wearable Device
  • Laptop
  • Audio equipment
  • Gaming Equipment

P/N Information

KYOCERA AVX Parametric Search Tool

Quickly & Accurately Select the Right Part Based on Key Attributes

With intuitive, drop-down filtered search and selection, KYOCERA AVX's Component Search Tool allows users to narrow search criteria quickly and efficiently based on available product attributes. Immediately access complete part number details, datasheets and available inventory with every search result. Choose the initial product, category and type to find products based on your specific criteria.

Begin Search

3D Model

Resources

For More Detailed Information