Accelerating Innovation

5846 Series | 0.4mm Pitch

Connector Type: Board to Board (BtB)
Technology: Fine Pitch
# of Positions: 20
Current Rating DC 0.4A/Contact
Voltage Rating: DC 50V/Contact
Operating Temperature: -40°C to +85°C
Industries: Automotive, Medical, Industrial, IoT, Consumer, Transportation / Commercial Vehicles, Data / Telecom, Mobile Devices, Military / Aerospace
SKU: 5846 Category:

Description

Overview:

5846 Series | 0.4mm Pitch

The 5846 Series are 0.4mm pitch, ideal for note PCs etc. These products have achieved a stacking height of 3.0mm and a width of 5.8mm including leads.

For more information about KYOCERA AVX Connectors, visit our connector portfolio or contact our technical support team.

Features & Benefits:
Features & Benefits:
  • Contact Material: Copper alloy
  • Insulator Material: Heat-resistant plastic
  • Operating Temperature Range: -40 to +85°C
  • An original structure has secure “click” feeling, low mating force and high retention force.
Typical Applications:
Typical Applications:
  • Laptops
  • Industrial Equipment
  • Power Supplies

P/N Information

KYOCERA AVX Parametric Search Tool

Quickly & Accurately Select the Right Part Based on Key Attributes

With intuitive, drop-down filtered search and selection, KYOCERA AVX's Component Search Tool allows users to narrow search criteria quickly and efficiently based on available product attributes. Immediately access complete part number details, datasheets and available inventory with every search result. Choose the initial product, category and type to find products based on your specific criteria.

Begin Search

3D Model

Resources

Technical Information
For More Detailed Information