Accelerating Innovation

9175-000 Series | Standard IDC Connectors (26-28 AWG)

Connector Type: Wire to Board (WtB)
Technology: Insulation Displacement (IDC)
# of Positions: 2, 3
Current Rating 1A / Contact
Voltage Rating: 150 VAC (RMS) or DC Equivalent
Operating Temperature: -40°C to +125°C
Industries: Automotive, Medical, Lighting, Industrial, IoT, Consumer, Transportation / Commercial Vehicles
SKU: 9175-000 Category:

Description

Overview:

9175-000 Series | Standard IDC Connectors (26-28 AWG)

The 9175 series accepts 26 AWG to 28 AWG wires with an insulation diameter ranging from 0.7mm to 1.0mm. These single contact connectors support a 1 amp current rating and have a split SMT tail design to provide maximum stability on the PCB. Available in a 2p and 3p configuration, these connectors can be end stackable for higher pin counts.

For more information about KYOCERA AVX Connectors, visit our connector portfolio or contact our technical support team.

Features & Benefits:
Features & Benefits:
  • IDC contact provides a gas-tight connection to the PCB for long term reliability
  • Connector housing captures the wire insulation for positive strain relief
  • Tested to automotive levels on shock, vibration and temperature cycling for reliability
  • Low and high volume assembly tools to match production volumes
  • Reduced total applied cost versus solder or crimp processes
  • High temperature insulator capable to 260 degrees C reflow soldering processes
Typical Applications:
Typical Applications:
  • Connecting discrete wire components directly to the PCB
  • Bringing power and signals onto a PCB
  • Daisy chaining PCBs together to create a continuous string of boards
Video:
Video:

P/N Information

P/N Information | 9175-000 Series

KYOCERA AVX Parametric Search Tool

Quickly & Accurately Select the Right Part Based on Key Attributes

With intuitive, drop-down filtered search and selection, KYOCERA AVX's Component Search Tool allows users to narrow search criteria quickly and efficiently based on available product attributes. Immediately access complete part number details, datasheets and available inventory with every search result. Choose the initial product, category and type to find products based on your specific criteria.

Begin Search

3D Model

Resources

Catalogs
Application Notes