Accelerating Innovation

5863 Series | Board to Board Connectors

Connector Type: Board to Board (BtB)
Technology: Fine Pitch
# of Positions: 40-60
Current Rating DC 0.3A/Contact
DC 5.0A/Metal Tab
Voltage Rating: DC 60V/Contact
Operating Temperature: -40°C to +85°C
Industries: Automotive, Medical, Industrial, IoT, Consumer, Transportation / Commercial Vehicles, Data / Telecom, Mobile Devices, Military / Aerospace
SKU: 5863 Category:

Description

Overview:

5863 Series | Board to Board Connectors

A pinching structure (two-point contact design), which is highly resistant to vibration and drop shocks, has been adopted for the contact structure. Furthermore, the plug contacts have an original structure featuring a wiping effect which eliminates foreign matter with concentrated load, thus realizing high contact reliability.

For more information about KYOCERA AVX Connectors, visit our connector portfolio or contact our technical support team.

Features & Benefits:
Features & Benefits:
  • High robustness and structure for smooth mating with top face covered by metals.
  • Space-saving connector with a fine pitch of 0.35mm, stacking height of 0.8mm, and width of 2.3mm.
  • Anchoring metal tabs are available for power connection with a rated current of 5.0A.
  • A pinching structure (two-point contact design), which is highly resistant to vibration and drop shocks, has been adopted for the contact structure. Furthermore, the plug contacts have an original structure featuring a wiping effect which eliminates foreign matter with concentrated load, thus realizing high contact reliability.
  • Packaged in tape and reel: 15,000 pieces/reel.
  • RoHS compliant product.
Typical Applications:
Typical Applications:
  • Smartphone/Tablet PC
  • Wearable Device
  • Laptop
  • Audio equipment
  • Gaming Equipment

P/N Information

KYOCERA AVX Parametric Search Tool

Quickly & Accurately Select the Right Part Based on Key Attributes

With intuitive, drop-down filtered search and selection, KYOCERA AVX's Component Search Tool allows users to narrow search criteria quickly and efficiently based on available product attributes. Immediately access complete part number details, datasheets and available inventory with every search result. Choose the initial product, category and type to find products based on your specific criteria.

Begin Search

3D Model

Resources

Technical Information
For More Detailed Information