Accelerating Innovation

6251 Series | 0.5mm Pitch

Connector Type: FPC / FFC
Technology: Fine Pitch
# of Positions: 10-64
Current Rating DC 0.4A
Voltage Rating: DC 50V
Operating Temperature: -40°C to +105°C
Industries: Automotive, Medical, Industrial, IoT, Consumer, Transportation / Commercial Vehicles, Data / Telecom, Mobile Devices, Military / Aerospace
SKU: 6251 Category:

Description

Overview:

6251 Series | 0.5mm Pitch

The 6251 Series are suitable for applications in which high contact reliability is required under harsh environments regarding vibration, temperature, humidity, etc. Applications include in-vehicle units such as car navigation system units, GPS units, and car audio products, medical or industrial equipment, and OA or AV equipment. FPCs/FFCs with tabs prevent improper mating, enable secure connection, and increase the force to retain FPCs/FFCs. The FPCs/FFCs can be also be used in our right angle 6288 Series and vertical 6801 Series.

For more information about KYOCERA AVX Connectors, visit our connector portfolio or contact our technical support team.

Features & Benefits:
Features & Benefits:
  • Connectors are delivered with the actuators open, thus contributing to workability.
  • RoHS compliant
  • Contact Material: Copper alloy
  • Insulator Material: Heat-resistant plastic
  • Operating Temperature Range: -40 to +105°C
Typical Applications:
Typical Applications:
  • Automobile (Driving/Safety Equipment)
  • Automobile(Infotainment)
  • Industrial Equipment
  • Power supplies

P/N Information

KYOCERA AVX Parametric Search Tool

Quickly & Accurately Select the Right Part Based on Key Attributes

With intuitive, drop-down filtered search and selection, KYOCERA AVX's Component Search Tool allows users to narrow search criteria quickly and efficiently based on available product attributes. Immediately access complete part number details, datasheets and available inventory with every search result. Choose the initial product, category and type to find products based on your specific criteria.

Begin Search

3D Model

Resources

For More Detailed Information