Accelerating Innovation

9176-600 Series | Single Tine PTH IDC Connectors (18-24 AWG)

Connector Type: Wire to Board (WtB)
Technology: Insulation Displacement (IDC)
# of Positions: 1
Current Rating 5A-9A (Depending on Wire Guage)
Voltage Rating: 600 VAC
Operating Temperature: -40°C to +125°C
Industries: Automotive, Medical, Lighting, Industrial, IoT, Consumer, Transportation / Commercial Vehicles
Certifications:
SKU: 9176-600 Category:

Description

Overview:

9176-600 Series | Single Tine PTH IDC Connectors (18-24 AWG)

This single contact version of the proven 9176 family of connectors is the first in Plated Through Hole (PTH) termination. While supporting all of the features and benefits from the SMT offering, this connector provides a new option for a small, cost effective and high performance WTB solution.

For more information about KYOCERA AVX Connectors, visit our connector portfolio or contact our technical support team.

Features & Benefits:
Features & Benefits:
  • IDC contact provides a gas-tight connection to the PCB for long term reliability
  • Plastic cap retains the contact and then acts as the assembly tool to terminate the wires; no special tooling
  • Tested to automotive levels on shock, vibration and temperature cycling for reliability
  • The IDC contact reduces the total applied cost versus solder or crimp processes
  • Connectors are available in two configurations for maximum flexibility: End and Through Wire
Typical Applications:
Typical Applications:
  • Machine Controls: motors, drives, solenoids, sensors, fans and pumps
  • Commercial Buildings: controls, security, fire and sensors
  • Smart Grid: meters, breakers and panels
  • SSL/LED: bulbs, fixtures, signage and streetlights
Video:
Video:

P/N Information

KYOCERA AVX Parametric Search Tool

Quickly & Accurately Select the Right Part Based on Key Attributes

With intuitive, drop-down filtered search and selection, KYOCERA AVX's Component Search Tool allows users to narrow search criteria quickly and efficiently based on available product attributes. Immediately access complete part number details, datasheets and available inventory with every search result. Choose the initial product, category and type to find products based on your specific criteria.

Begin Search

3D Model

Resources

Catalogs
Application Notes