Accelerating Innovation

6287 Series | 0.4mm Pitch

Connector Type: FPC / FFC
Technology: Fine Pitch
# of Positions: 14-80
Current Rating DC 0.4A
Voltage Rating: DC 40V
Operating Temperature: -40°C to +85°C
Industries: Automotive, Medical, Industrial, IoT, Consumer, Transportation / Commercial Vehicles, Data / Telecom, Mobile Devices, Military / Aerospace
SKU: 6287 Category:

Description

Overview:

6287 Series | 0.4mm Pitch

The 6287 Series are 0.4mm pitch, bottom contact, ZIF, right angle, SMT type FPC/FFC Connectors with front locks. These series are developed for connections with high-pin-count FPCs in laptops, DVDs, LCDs, FPDs (Flat Panel Displays), etc.

For more information about KYOCERA AVX Connectors, visit our connector portfolio or contact our technical support team.

Features & Benefits:
Features & Benefits:
  • 0.4mm Pitch
  • Bottom Contact, ZIF
  • Right Angle, SMT Type FPC/FFC Connectors w/ Front Locks
Typical Applications:
Typical Applications:
  • Smartphone/Tablet PC
  • Laptop
  • Audio equipment
  • Gaming Equipment

P/N Information

KYOCERA AVX Parametric Search Tool

Quickly & Accurately Select the Right Part Based on Key Attributes

With intuitive, drop-down filtered search and selection, KYOCERA AVX's Component Search Tool allows users to narrow search criteria quickly and efficiently based on available product attributes. Immediately access complete part number details, datasheets and available inventory with every search result. Choose the initial product, category and type to find products based on your specific criteria.

Begin Search

3D Model

Resources

For More Detailed Information