Accelerating Innovation

6288 Series | 0.5mm Pitch

Connector Type: FPC / FFC
Technology: Fine Pitch
# of Positions: 8-80
Current Rating AC/DC 0.4A
Voltage Rating: AC/DC 50V
Operating Temperature: -40°C to +105°C
Industries: Automotive, Medical, Industrial, IoT, Consumer, Transportation / Commercial Vehicles, Data / Telecom, Mobile Devices, Military / Aerospace
SKU: 6288 Category:

Description

Overview:

6288 Series | 0.5mm Pitch

The 6288 Series are FPC/FFC Connectors designed for applications such as GPSs and AV equipment for automobile use or electronics for industrial and/or medical use which require resistance to vibration. These products are 0.5m pitch, bottom contact, right angle, SMT, ZIF connectors with front locking. Their structures prevent FPCs/FFCs from becoming disjointed or inserted aslant.

For more information about KYOCERA AVX Connectors, visit our connector portfolio or contact our technical support team.

Features & Benefits:
Features & Benefits:
  • Temporary holding structure for the FPC/FFC enables simple, on-finger operation, thus increasing work efficiency.
  • Operating temperatures ranging from -40°C to +105°C or +125°C are most suitable for automotive equipment
  • Packaged in tape and reel: 2,000 pieces/reel
  • RoHS compliant
  • Contact Material: Copper alloy
  • Insulator Material: Heat-resistant plastic
Typical Applications:
Typical Applications:
  • Automobile (Driving/Safety Equipment)
  • Automobile(Infotainment)
  • Industrial Equipment
  • Flat TV
  • Power supplies
Video:
Video:

P/N Information

KYOCERA AVX Parametric Search Tool

Quickly & Accurately Select the Right Part Based on Key Attributes

With intuitive, drop-down filtered search and selection, KYOCERA AVX's Component Search Tool allows users to narrow search criteria quickly and efficiently based on available product attributes. Immediately access complete part number details, datasheets and available inventory with every search result. Choose the initial product, category and type to find products based on your specific criteria.

Begin Search

3D Model

Resources

For More Detailed Information