Accelerating Innovation

6808 Series | 0.5mm Pitch

Connector Type: FPC / FFC
Technology: Fine Pitch
# of Positions: 7
Current Rating DC 0.5A or 4.0A (3 contacts)
Voltage Rating: DC 50V
Operating Temperature: -40°C to +85°C
Industries: Automotive, Medical, Industrial, IoT, Consumer, Transportation / Commercial Vehicles, Data / Telecom, Mobile Devices, Military / Aerospace
SKU: 6808 Category:

Description

Overview:

6808 Series | 0.5mm Pitch

The 6808 Series are FPC Connectors for batteries, featuring a pitch of 0.5mm, right angle, and height of 1.5mm. Dual-sided contacts with both top and bottom contacts contribute to fewer restrictions in FPC or PCB layouts. Back locks are adopted in these connectors, thus strengthening resistance to tensile force and realizing high contact reliability against vibrations and drop shocks.

For more information about KYOCERA AVX Connectors, visit our connector portfolio or contact our technical support team.

Features & Benefits:
Features & Benefits:
  • Supports rated current of DC 4.0A/3contacts.
  • Dual-sided contacts with both top and bottom contacts contribute to fewer restrictions in FPC or PCB layouts.
  • Packaged in tape and reel: 5,000 pieces/reel
  • Contact Material: Copper alloy
  • Insulator Material: Heat-resistant plastic
  • Operating Temperature Range: -40 to +85°C
Typical Applications:
Typical Applications:
  • Tablet PC

P/N Information

KYOCERA AVX Parametric Search Tool

Quickly & Accurately Select the Right Part Based on Key Attributes

With intuitive, drop-down filtered search and selection, KYOCERA AVX's Component Search Tool allows users to narrow search criteria quickly and efficiently based on available product attributes. Immediately access complete part number details, datasheets and available inventory with every search result. Choose the initial product, category and type to find products based on your specific criteria.

Begin Search

3D Model

Resources

For More Detailed Information