Accelerating Innovation

6815 Series | 0.5mm Pitch

Connector Type: FPC / FFC
Technology: Fine Pitch
# of Positions: 96-100
Current Rating DC 0.5A
Voltage Rating: DC 50V
Operating Temperature: -40°C to +105°C
Industries: Automotive, Medical, Industrial, IoT, Consumer, Transportation / Commercial Vehicles, Data / Telecom, Mobile Devices, Military / Aerospace
SKU: 6815 Category:

Description

Overview:

6815 Series | 0.5mm Pitch

The 6815 Series is FPC/FFC connectors for high-speed transmission featuring a pitch of 0.5mm and height of 1.90mm. This Series optimizes high-speed data transmission for high definition images and features up to 100 pins which is the world’s highest*1 pin count. The higher pin-count can reduce the total number of connectors required, allowing for space saving simplification of the circuit design and reducing the labor requirement for connector insertion and mounting.

For more information about KYOCERA AVX Connectors, visit our connector portfolio or contact our technical support team.

Features & Benefits:
Features & Benefits:
  • Provides a secure “click” feeling when locking / unlocking the actuator
  • Meets the maximum speed specified in next-generation interfaces
  • Packaged in tape and reel: 3,000 pieces/reel
  • RoHS compliant product
  • Contact Material: Copper alloy
  • Insulator Material: Heat resistance plastic
Typical Applications:
Typical Applications:
  • Automobile(Infotainment)
  • Industrial Equipment
  • Flat TV
  • Gaming Equipment
Video:
Video:

P/N Information

KYOCERA AVX Parametric Search Tool

Quickly & Accurately Select the Right Part Based on Key Attributes

With intuitive, drop-down filtered search and selection, KYOCERA AVX's Component Search Tool allows users to narrow search criteria quickly and efficiently based on available product attributes. Immediately access complete part number details, datasheets and available inventory with every search result. Choose the initial product, category and type to find products based on your specific criteria.

Begin Search

3D Model

Resources

For More Detailed Information